Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Slotted Style

Slotted Style

placeholder
Slotted Style Insulating Blankets are made of Type II SALCOR® rubber and designed for increased versatility and flexibility in special cover-up situations. Use for covering ridge pins, cross arms with insulators or any place a wire, pin or projection interferes with proper placement of other cover-up devices. Features & Benefits: ● Three sizes are available with reinforced beaded edges and reinforced eyelets which can be secured with blanket pins, Snap Buttons or Tystraps (available on Page 9). Our 36”(914mm) slotted blanket is also available with 2” (51mm) or 4.5”(114mm) center holes and with hook and pile (Zip Style). Our 46”(1168mm) slotted blanket features extra thickness at the end of the slot for added strength.
Image
SKU
Description
1300
1301
15
1100
14
15-1
1302
1304
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now