Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

SALCOR Connector End Line Hose

SALCOR Connector End Line Hose

placeholder
Conventional Connector End Line Hosesare made from Type II orange SALCOR and can be used on 1”, 1.25”, or 1.5” I.D. conventional line hose. To connect 2” and 2.5” I.D. conventional line hose, use the SU System Connector. Features & Benefits: ● RIB GRIP® construction takes advantage of rubber’s natural tendency to grip and tighten its grip through compression. By creating curving rib configurations slit at a specific angle, two pieces easily slip together but resist coming apart. To quickly disengage the lineman needs only to compress the rubber on either side. ● The tightest grip in the industry. The self-locking lip, Salisbury patented, prevents line hose from coming off the conductor after an installation is complete. Often, as a lineman is working on an installation and making adjustments, the angle of connection shifts, causing line hose and covers to separate. To prevent this, Salisbury developed an ingenious solution for ensuring that any two protective devices would hold together yet still be easy for a lineman to assemble and take apart. ● All Line Hose complies with current ASTM D1050 specifications.
Image
SKU
Description
OR100-3C
OR125-6C
OR150-45C
OR100-45C
OR125-3C
OR100-6C
OR150-6C
OR150-3C
OR125-45C
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now