Check icon

Success

Your request has been successfully submitted.

Insulating Blankets, Line Hose & Covers

Cutout Covers

Cutout Covers

placeholder
Flexible Cutout Covers can be used for overhead cutouts as well as for underground pad-mount applications. Shown here: Cutout Cover CC24, Class 2, Overall Dimensions 24” x 15” x 3.5” ( 600mm x 376mm x 88mm ) Features & Benefits: ● Cutout Covers comply with the current ASTM D1049 (ASTM Specifications for Rubber Insulating Covers) specifications.
Image
SKU
Description
CC30
CC24
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now