Check icon

Success

Your request has been successfully submitted.

Insulated Jumpers

Salcor Insulated Jumper Clamps

Salcor Insulated Jumper Clamps

placeholder
SALCOR® Jumper Clamps are available in two main line sizes with a maximum use voltage of 35kV. Features & Benefits: ● The SALCOR Jumper Clamp not only provides a superior grip, but also resists ozone cutting and tracking. Being molded of rubber, these handles are inherently impact resistant and extremely durable. The body and jaw are made from a copper base alloy. The lower ring contact is made of self lubricating bronze. Assemble jumpers with insulated jumper cable and 5/8”- 11 NC threaded ferrules. Assembled kits are sold with a 10 ft. ( 3m ) cable and unshrouded ferrules. ● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
2274
2265
2260
2266
2270
2275
2276
2264
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now