Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Stranded Wire Holding Stick

Stranded Wire Holding Stick

placeholder
The Stranded Wire Holding Stick has two 1” (2.5 cm) diameter fiberglass handles, holds conductors or wires during operations. The 121 Series has 3/4” (1.9 cm) wide jaws that open to 9/16” (1.4 cm), and the 122 Series, has 2” (5.1 cm) wide jaws that open to 1-1/2” (3.8 cm). Other lengths available. Bag not included.
Image
SKU
Description
121CQ
121FGQ
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now