Check icon

Success

Your request has been successfully submitted.

Hot Sticks & Tools

Pigtail Stick

Pigtail Stick

placeholder
The Pigtail Stick is designed to lift and guide live lines, and maintains clearances while working on poles. The pigtail stick is used to change pin type insulators and ridge pin insulators when the conductor is light enough for one person to lift. Units come standard with 7/8” (2.2 cm) hook; also available with 1-1/2” (3.8 cm) and 2” (5.1 cm) hooks. Other lengths available. Bag not included. Fiberglass handle diameter: 1-1/2” (3.8 cm).
Image
SKU
Description
501FGQ
5C3Q
5C3U
5C4Q
5C4U
5FGQ
5C2Q
5C2U
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now