Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Underground Spanner Wrench

Underground Spanner Wrench

placeholder
The Underground Spanner Wrench is designed for installing and removing the connector bushing, and reducing bushing inserts. Can be used when the conductor is deenergized, but not grounded. The tool is used one way for installation, and turned over for removal. A universal toggle and spring is used with this tool and should be ordered separately (5900Q). Weight -1 lbs. (0.45 kgs).
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now