Check icon

Success

Your request has been successfully submitted.

Grounding Equipment

Truck Grounding Reels

Truck Grounding Reels

placeholder
Truck Grounding Reels are designed to provide a secure and efficient way to ground trucks and equipment when working on or near energized lines. Bolt-down design allows easy removal of reels for installation on vehicles. Heavy duty construction for rugged field use. Independently tested to 14.5 kA for 30 cycles. Reels with factory installed cable include 6-foot equal gauge and frame bonding jumper. Features & Benefits: NOTE: ● Model HSCR1, with spring rewind, will store and operate with a maximum of 60 feet (18.3 m) of #2 cable and 50 feet (15.2 m) of 1/0 cable. ● Reel models HCR1 and HC1 will store a maximum length of 150 feet (45.8 m) of #2 cable and 85 feet (25.9 m) of 1/0 cable. ● To order factory installed cable of lengths different than shown above, give reel model number and length of cable required. Lengths should not exceed maximum operating and storage capacities. ● The use of 2/0 and 4/0 cable is not recommended since the fault duty rating of these cables exceeds that of the truck grounding reel.
Image
SKU
Description
HSCR0250
HSCR1040
HSCR1050
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download Now