Check icon

Success

Your request has been successfully submitted.

Honeywell

IQ Management System

IQ Management System

IQ Management System_4
You call the shots by getting the data you want with the IQ Management System. Product Overview: IQ Management System provides you with the data you want and can use rather than slowing you down with excess information you don’t need. IQ Management System allows you to configure and customize reports and analyses for your needs rather than conforming to a “one size fits all” model. Through the networkable dock and system software, you obtain full visibility to information about detector performance, compliance and trending. IQ Management System is fully automated. Users receive automatic emails with configured alarm levels, increased security through password protection and increased workforce productivity by having instruments automatically ready to use at shift changes. Reduce downtime with IQ Management System’s quick calibration and bump testing. Calibration finishes in two minutes versus the 3-5 minutes it would take to do manually, and bump testing now takes 22 seconds versus the approximate two minutes per instrument when completed manually. This also reduces cost of calibration gas to your company by more than 60% annually. IQ Management System product options include: PhD6™ Six-Gas Detector and IQ6™ Dock • Value-packed PHD6 monitors six gasses simultaneously; optional PID and IR sensors monitor VOCs and CO2 • Fully automated bump test and calibration station performs up to twelve critical operational procedures • Comes standard with four configurable gas ports • Connects to PC via USB or Ethernet WAN to download data MultiPro™ Four-Gas Detector and MultiPro IQ Express™ Dock • Economical MultiPro monitors O2, LEL, CO and H2S • Fully automated bump test and calibration station performs up to twelve critical operational procedures • Connects to PC via USB or Ethernet to download data ToxiPro® Single-Gas Detectors and IQ Express™ Dock • Field-replaceable ToxiPro Single-gas detectors monitor confined space gases • Fully automated bump test and calibration station performs up to twelve critical operational procedures • Connects to PC via Ethernet WAN to download data • Can connect up to eight IQ Express stations to a single gas supply • Link each detector to a person and have the knowledge to keep people safe Additional Features and Benefits: Cost Effective • Reduces time and money spent storing, analyzing and reporting information • Sensor Health Check provides information to improve preventative maintenance Efficient Performance • Automated system monitors the health of your gas safety program continuously • Docks on network feed on user-controlled database • Docks on network automatically update with new software versions • Easy to operate – no buttons to press, no switches to pull Automated Safety and Compliance • Automated “Contractor Lockout” mode • Automated alarm configuration template for new instruments • Automatic calibration if bump test fails Features & Benefits: • Reduces time and money spent on storing, analyzing and reporting data • Sensor Health Check improves preventative maintenance • Automated “Contractor Lockout” mode
  • Brand : Honeywell
  • Sub-Category : Software
Worker on a ladder with fall protection safety equipment on
White Paper

How to Build a Culture of Safety

Download now